IESNA:LM-63-2002
[TEST]P1442032
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-30)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-740-X-U-S-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]SYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]4000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0861672
[_PF]0.99373
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1378
TILT=NONE
1 -1 1 38 43 1 1 -0.395833 -0.395833 0
1 1 27.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 56 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180 185 195 205 215 225 235 245 255
265 270 275 285 295 301 305 315 325 335
345 355 360
28 33 48 47 48 46 47 54 63 73
91 109 118 130 147 160 173 189 227 253
291 312 325 328 327 319 307 285 255 220
182 140 100 65 38 19 14 0
28 34 44 50 48 44 49 58 63 75
97 112 121 135 146 160 178 198 237 260
291 310 321 321 319 312 303 281 251 218
184 142 100 62 35 17 12 0
28 37 38 52 47 47 50 58 64 79
91 97 108 120 131 148 163 186 227 251
287 308 315 315 311 299 283 258 230 202
172 138 100 64 35 16 11 0
28 37 38 50 56 51 56 59 63 73
78 84 93 105 115 129 143 167 207 235
284 317 334 337 340 340 335 324 304 278
244 203 154 98 46 18 13 0
28 36 38 49 52 46 54 59 63 71
77 86 95 106 118 131 155 190 238 282
354 405 432 438 440 443 439 417 395 370
334 287 229 151 61 17 12 0
28 34 35 49 53 50 51 54 58 61
66 74 84 104 124 145 176 230 309 383
518 581 627 634 635 621 592 546 492 430
362 284 195 114 49 19 15 0
28 32 31 44 49 45 45 45 48 57
60 69 77 93 116 146 185 251 353 458
618 715 771 778 778 769 763 723 667 607
532 441 333 211 94 19 14 0
28 32 30 43 49 42 45 46 50 56
60 69 78 93 114 146 187 256 382 515
650 749 788 790 784 785 782 739 679 621
551 458 345 222 96 18 14 0
28 31 30 38 46 42 46 49 53 61
64 72 80 90 109 136 171 229 336 469
635 740 779 782 785 790 779 729 676 626
559 466 356 220 98 18 14 0
28 29 27 35 45 45 52 53 56 59
71 80 90 100 111 128 151 202 264 344
453 539 593 607 618 619 605 572 535 484
424 351 261 160 64 13 9 0
28 27 26 38 45 48 52 59 62 67
72 84 100 108 123 138 154 183 234 289
376 435 467 476 484 487 470 427 381 335
281 221 157 92 40 16 12 0
28 26 27 39 46 50 52 62 64 71
77 88 106 123 135 150 169 193 238 284
359 415 437 442 450 466 468 446 415 378
321 254 181 103 36 14 11 0
28 26 28 40 47 51 57 62 71 78
82 93 106 121 144 159 182 209 252 287
360 398 410 414 413 413 409 398 380 357
314 255 186 106 37 13 9 0
28 24 31 39 53 53 58 65 72 82
87 103 118 134 146 162 178 203 241 277
329 355 367 366 362 348 327 297 264 230
201 163 120 74 36 18 14 0
28 23 36 41 51 49 58 64 73 88
100 118 127 139 152 166 180 198 233 263
299 323 332 331 329 321 302 276 244 208
169 129 93 61 35 18 14 0
28 22 37 41 49 54 55 59 70 80
93 102 124 138 149 162 176 195 229 259
287 306 312 312 308 299 287 262 231 198
160 121 83 51 31 15 12 0
28 25 34 38 47 52 57 63 70 81
85 96 101 111 130 145 162 180 211 234
268 285 288 286 281 272 259 238 211 182
152 120 87 56 30 15 12 0
28 28 32 39 47 51 53 60 72 79
85 92 102 110 119 134 154 178 213 239
277 299 312 314 313 310 298 278 255 228
194 154 110 67 33 16 12 0
28 28 29 38 45 46 49 56 67 68
76 85 92 104 115 129 151 185 233 276
332 368 377 376 373 373 370 356 332 304
269 221 166 103 41 16 12 0
28 27 26 33 41 44 48 51 59 58
66 74 84 101 115 134 164 211 282 349
425 472 490 492 490 483 465 434 390 332
270 207 145 85 36 19 15 0
28 27 24 32 39 40 41 44 55 59
65 72 79 93 111 138 176 230 316 399
484 551 596 603 606 598 590 564 510 450
386 308 223 135 53 18 14 0
28 27 23 31 37 40 40 44 54 56
63 72 81 92 111 134 170 226 327 414
508 575 619 621 624 625 622 581 523 468
405 323 233 141 57 17 14 0
28 28 24 32 39 40 41 45 51 59
62 72 78 92 106 132 163 216 318 415
496 579 624 625 621 610 614 585 530 468
405 324 235 140 52 17 14 0
28 29 26 36 47 44 49 52 55 66
69 78 86 94 107 124 149 177 243 307
393 466 505 510 514 510 497 477 436 382
320 250 176 101 33 11 9 0
28 29 28 32 42 46 52 55 58 65
73 83 92 103 113 128 143 170 222 261
337 377 391 393 391 383 367 340 307 270
221 169 116 67 30 14 11 0
28 28 28 32 46 54 57 63 67 74
80 88 103 118 134 148 169 192 235 277
321 347 351 349 347 346 335 316 294 261
219 170 118 71 27 12 9 0
28 26 31 35 49 59 62 68 70 75
84 99 113 123 137 154 169 192 231 269
308 328 330 328 322 308 285 258 228 199
170 134 96 58 28 15 12 0
28 26 32 42 47 46 55 64 75 90
98 105 119 135 152 166 180 198 230 254
284 304 312 310 306 294 276 248 218 184
147 111 77 50 27 15 13 0
28 26 31 39 43 43 45 52 63 82
93 112 128 137 146 159 173 190 221 247
281 299 307 307 304 295 282 259 230 197
160 119 82 50 29 14 11 0
28 26 29 38 39 47 50 55 63 67
80 89 98 111 126 141 159 180 216 241
275 293 298 297 292 278 263 237 208 177
151 115 87 53 30 13 10 0
28 27 24 34 46 48 54 59 61 63
73 83 90 101 112 127 146 171 207 232
277 302 315 315 315 310 297 280 256 228
197 159 117 72 33 14 11 0
28 28 23 30 44 45 51 63 66 68
74 82 89 99 109 124 141 171 209 241
297 337 354 356 359 363 364 349 327 302
265 218 165 103 42 14 11 0
28 28 24 28 43 42 49 59 64 69
74 82 90 99 110 126 146 179 224 265
325 367 391 393 397 402 398 380 359 335
297 247 190 119 41 14 10 0
28 27 25 30 41 42 45 50 54 59
64 73 83 97 114 141 172 218 293 362
468 526 558 566 569 554 519 481 432 368
301 232 155 89 34 16 13 0
28 28 23 30 40 39 43 44 48 51
57 67 82 98 116 141 181 231 334 422
561 650 707 714 715 705 697 662 605 538
463 376 282 182 83 18 13 0
28 28 23 30 38 36 41 42 47 50
57 66 77 92 111 135 171 229 342 435
567 667 735 738 731 719 726 693 630 567
500 410 309 201 91 18 13 0
28 29 22 29 40 37 40 43 48 50
56 66 76 95 111 133 162 218 328 432
566 662 727 732 728 712 716 686 630 564
496 407 307 200 91 18 14 0
28 32 24 29 40 39 40 46 50 56
61 67 77 88 104 121 143 170 237 314
427 500 551 563 574 578 571 547 507 456
396 329 249 160 70 14 10 0
28 33 27 31 36 40 47 51 59 64
69 76 82 93 107 121 139 159 207 246
314 367 398 401 402 400 386 358 318 277
233 185 132 81 38 15 11 0
28 33 31 35 42 49 53 58 60 68
77 89 98 110 123 140 159 181 229 264
318 354 370 371 371 369 368 360 342 319
282 233 175 109 45 15 10 0
28 33 35 40 49 55 58 59 64 77
83 93 112 126 142 155 169 191 236 270
314 336 345 343 339 325 304 278 251 222
194 163 123 79 40 19 14 0
28 33 42 46 53 45 47 53 63 68
85 105 124 132 149 163 178 195 234 263
300 324 333 335 332 323 307 278 244 208
170 132 95 65 38 19 15 0
28 33 48 47 48 46 47 54 63 73
91 109 118 130 147 160 173 189 227 253
291 312 325 328 327 319 307 285 255 220
182 140 100 65 38 19 14 0
